Everything you need for SewElectric book projects
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyTwinkle
DEV-11364 |
5.95 | 1 | |
LilyTiny
DEV-10899 |
5.95 | 1 | |
LilyPad Arduino SimpleSnap
DEV-10941 |
33.95 |
1
Cannot be ordered at this time. |
|
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
LilyPad MP3
DEV-11013 |
56.5 | 1 | |
LilyPad SimpleSnap Protoboard
DEV-10940 |
11.7
You save: 1.3 (10%) |
2
Cannot be ordered at this time. |
|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
9.9 |
2
Cannot be ordered at this time. |
|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
6.3 | 3 | |
Sew Electric
BOK-12019 |
34.95 |
1
Cannot be ordered at this time. |
|
Needle Set
TOL-10405 |
2.1 | 1 | |
Total: 177.3 |