Product | Subtotal | Qty | |
---|---|---|---|
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Crimping Pliers - 28-20 AWG
TOL-13193 |
32.5 | 1 | |
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
19.9 |
2
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 180A
SEN-10644 |
19.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
15.9 |
2
Cannot be ordered at this time. |
|
RJ45 8-Pin Connector
PRT-00643 |
4.8 | 3 | |
JST RCY Connector - Male/Female Set (2-pin)
PRT-10501 |
1.1 | 2 | |
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 146.45 |