Product | Subtotal | Qty | |
---|---|---|---|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Soldering Iron - 30W (EU, 230VAC)
TOL-11650 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
Total: 66.25 |