Customer #513321's Wish List from Cart

by Member #513321

Favorited Favorite 0

voxyboxy

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
55.2 2   
LED Tactile Button - Green
In stock COM-10440
13.5 6   
LiPower - Boost Converter
In stock PRT-10255
52.5 3   
LED Tactile Button - Red
In stock COM-10442
13.5 6   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
7 2   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
9.9 2   
Cannot be ordered at this time.
Basic 16x2 Character OLED - Yellow on Black
Retired LCD-11987
74.85 3   
Cannot be ordered at this time.
LED Tactile Button Breakout
In stock BOB-10467
32 20   
LED Tactile Button - Blue
In stock COM-10443
13.5 6   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
55.8 4   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
5.25 3   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
17.85 3   
Cannot be ordered at this time.
MP3 Trigger
In stock WIG-13720
107 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun MP3 Player Shield
In stock DEV-12660
86.85 3   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
55.5 3   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
39 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
13.5 6   
Female Headers
Out of stock PRT-00115
10.5 6   
SparkFun FTDI SmartBasic
Retired DEV-12935
59.85 3   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
79.9 2   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 13 left! PRT-12711
53.85 3   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
11 2   
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
5
You save:
6 (55%)
2   
JST Jumper 4 Wire Assembly
In stock PRT-09916
9.6 6   
Jumper Wire - JST Black Red
In stock PRT-08670
10.5 10   
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
5.5 10   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
Total: 1145.4