Inmotion List

by fvalp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sound Detector
In stock SEN-12642
47.8 4   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
188.16
You save:
9.84 (5%)
12   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
149.85 3   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
134.75 5   
XBee WiFi Module - PCB Antenna
Retired WRL-12568
131.85 3   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
43.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
82 4   
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
107.5 5   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
44.85 3   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
In stock COM-13705
166.3
You save:
8.7 (5%)
10   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
49.5 3   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
94.5 9   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
28.5 3   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
29.85 3   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
59.75 5   
RN41-XV Bluetooth Module - Chip Antenna
Retired WRL-11600
119.8 4   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
83.85 3   
SparkFun Electric Imp Breakout
Retired BOB-12886
15.9
You save:
10 (39%)
2   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
89.55 9   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
66 4   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
51.8 4   
Cannot be ordered at this time.
RN-XV WiFly Module - RP-SMA Connector
Retired WRL-11047
9.9
You save:
60 (86%)
2   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
244.65 7   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
75 2   
SparkFun USB Host Shield
Retired DEV-09947
174.75 5   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
136.2
You save:
7.2 (5%)
12   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
99.8 4   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
65.7 6   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
74 4   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
148 8   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
67.8 4   
SparkFun USB LiPoly Charger - Single Cell
Only 13 left! PRT-12711
89.75 5   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
57.9 2   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
47 2   
FlexiForce Pressure Sensor - 1lb.
15 available SEN-08713
129 6   
Total: 3327.96