Pi

by Rbradley3

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
SparkFun Pi Wedge
34 available BOB-13717
25.9 2   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Raspberry Pi 3
Retired DEV-13825
79.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
4.9 2   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Black (RPi2, B+)
Retired DEV-12997
8.95 1   
Cannot be ordered at this time.
Total: 169.45