Lighting

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Jumper Wire - JST Black Red
In stock PRT-08670
21 20   
Connector 1.0mm Horizontal - 4 pin
Retired PRT-10208
4.75 5   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
8 5   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
21 20   
JST Jumper 3 Wire Assembly
In stock PRT-09915
8 5   
Mini Photocell
In stock SEN-09088
8 5   
Temperature Sensor - TMP36
In stock SEN-10988
8 5   
Total: 109.4