robot project thingy

by Member #783599

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
14.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Precision Disc Wheel - 2" (Clear, 2 Pack)
Retired ROB-12195
3.99 1   
Cannot be ordered at this time.
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Total: 132.08