RFID Tracking Concept

by werepants

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Female Headers
Out of stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
4.5 10   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
4.5 10   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
4.2 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
9.75 5   
Total: 146.75