SIK Part-Out

by ITHelp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Basic Red 5mm
In stock COM-09590
4.5 10   
LED - Basic Green 5mm
In stock COM-09592
4.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3 10   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
1 10   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
9 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Total: 99.2