March_16

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
3.3 6   
Piezo Element
In stock SEN-10293
6.4 4   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
8.4 4   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Total: 56.6