Display Ideas

by XFTwright

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Matrix - Tri Color - Large
Retired COM-00683
2911.68
You save:
322.92 (10%)
108   
Cannot be ordered at this time.
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
44.75 5   
Cannot be ordered at this time.
PIC 40 Pin 48MHz 16K 13A/D USB - 18F4550
Retired COM-00233
11.39 1   
Cannot be ordered at this time.
Total: 2967.82