Electronics Kit

by clairedixon9

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
LED - Super Bright Red (25 pack)
In stock COM-09660
2.13
You save:
6.37 (75%)
1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
1.15 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Yellow 5mm
In stock COM-09594
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Total: 121.13