×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

RedStick Robot

by Member #662414

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
In stock ROB-08909
2.95 1   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
25.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
4.95 1   
Battery Holder - 4xAA Square
In stock PRT-00552
1.95 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.25 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
1.95 1   
Micro Gearmotor - Enclosure
Out of stock ROB-12105
3 2   
Total: 79.3