by Jiffer
Product | Subtotal | Qty | |
---|---|---|---|
N-Channel MOSFET 60V 30A
COM-10213 |
5 |
4
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
3.8 | 4 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
1 | 4 | |
Total: 11.35 |