MMMDx5

by Jiffer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
4.75 5   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Total: 27.2