by Jiffer
Product | Subtotal | Qty | |
---|---|---|---|
P-Channel MOSFET 55V 31A
COM-10349 |
20 | 16 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
15.2 | 16 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
2.1 | 2 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
4 | 16 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 49.95 |