Tetris player

by Member #104487

Favorited Favorite 0

Use these components to build a simple tetris player. Idea from: http://img-9gag-fun.9cache.com/photo/a772Z0A_460sv.mp4 Need additional random components, the components in the wish list give the general idea of what the player is built on.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
6.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Total: 46.15