Mackintosh

by bevy

Favorited Favorite 0

Doesn't include sensors, actuators, soldering iron stands, solderless breadboards, flux pens, or LilyPad components.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Wick #2 5ft. - Generic
In stock TOL-09327
16.5 6   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
35 10   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
53.9 2   
SparkFun Third Hand Kit
19 available TOL-11784
225 6   
Solder Leaded - 100-gram Spool
In stock TOL-09161
39 6   
Brass Sponge
Only 6 left! TOL-08964
21 6   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
29.9 2   
Digital Multimeter - Basic
In stock TOL-12966
99 6   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
27 6   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
59.7 6   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
19.5 3   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
103 2   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
39.9 2   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
43.8 4   
Resistor Lead Bending Tool
In stock TOL-13114
11 2   
Makey Makey - Standard Kit
Retired WIG-11511
159.8
You save:
40 (20%)
4   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
IC Hook Test Leads
Only 6 left! CAB-00501
29.85 3   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
78.75
You save:
8.75 (10%)
25   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
42.9
You save:
2.1 (5%)
30   
Tilt Sensor - AT407
In stock SEN-10289
21 10   
Mini Photocell
In stock SEN-09088
32 20   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Total: 1270.35