Pivot Project II

by revence27

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Giant
In stock PRT-12614
21.5 1   
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
15.6
You save:
23.4 (60%)
2   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
21.9 2   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
39 2   
Heatsink TO-220
In stock PRT-00121
10.5 10   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Total: 132.5