Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
LED - Assorted (20 pack)
COM-12062 |
11.85 | 3 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
71.5
You save: 3.5 (5%) |
50 | |
9V to Barrel Jack Adapter
PRT-09518 |
35 | 10 | |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
LilyPad LED Red (5pcs)
DEV-10044 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED Pink (5pcs)
DEV-10962 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyTwinkle
DEV-11364 |
56.5
You save: 3 (5%) |
10 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
17.5 | 5 | |
Mini Photocell
SEN-09088 |
16 | 10 | |
LilyPad Arduino Simple Board
DEV-10274 |
23.5 |
1
Cannot be ordered at this time. |
|
E-Textiles Battery - 110mAh (2C Discharge)
PRT-13112 |
15 |
2
Cannot be ordered at this time. |
|
Total: 403.45 |