SeaPerch Glove Controller

by Member #632581

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
LED Tactile Button Breakout
In stock BOB-10467
4.8 3   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
SparkFun FT231X Breakout
Retired BOB-11736
29.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun microB USB Breakout
15 available BOB-12035
2.95 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
SparkFun Snappable Protoboard
In stock PRT-13268
17.9 2   
Female Headers
Out of stock PRT-00115
3.5 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
1 4   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
2.2 4   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Alligator Clip
In stock PRT-00111
1 2   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
LED - Basic Green 5mm
In stock COM-09592
1.8 4   
LED - Basic Red 5mm
In stock COM-09590
1.8 4   
Relay SPDT Sealed
In stock COM-00100
8.4 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
14.85 3   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
10.5 3   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Total: 212.25