by Dia
Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
27.8 |
4
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Pink (5pcs)
DEV-10962 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
18 | 4 | |
LilyPad Light Sensor
DEV-08464 |
15.8 |
4
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
15.8 | 4 | |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
74 |
4
Cannot be ordered at this time. |
|
LilyPad Temperature Sensor
DEV-08777 |
22 | 4 | |
LilyPad Simblee BLE Board - RFD77101
DEV-13633 |
111.8 |
4
Cannot be ordered at this time. |
|
Total: 308.9 |