by Gella
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337 |
2.1 |
1
added to your cart |
|
LED - Basic Yellow 5mm
In stock COM-09594 |
0.45 |
1
added to your cart |
|
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827 |
5.5 |
1
added to your cart |
|
Total: 8.05 |