Parts for Nate's bee hive monitor

by CF

Favorited Favorite 0

Substituted a Particle Photon for the Particle Core since we don't carry the Core. The actual project uses a hacked bathroom scale, but if you want to build your own, I've included some 50Kg load sensors below. They likely are too small for a large hive though.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
9.95 1   
Cannot be ordered at this time.
SparkFun Load Sensor Combinator (Ver. 1.0)
Retired BOB-13281
1.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
18 4   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Total: 192.6