Por El Señor

by revence27

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
13.9 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Jumper - 2 Pin
In stock PRT-09044
4.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
22.5 10   
Female Headers
In stock PRT-00115
17.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Tactile Button Assortment
In stock COM-10302
19.5 3   
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
10.95 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun SD/MMC Card Breakout
In stock BOB-12941
11.5 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
5.95 1   
SD Sniffer
In stock TOL-11468
12.5 1   
Hobby Knife
Only 4 left! TOL-09200
3.5 1   
Total: 274.55