Customer #791682's Wish List from Cart

by Member #791682

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 2" (50ft)
Out of stock PRT-11081
111 6   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
95
You save:
10 (10%)
100   
Copper Tape - 5mm (50ft)
In stock PRT-10561
39.5 10   
Piezo Element
In stock SEN-10293
144
You save:
16 (10%)
100   
Total: 389.5