SLS-3

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
29.9 2   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
11.9 2   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
9.9 2   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
3.2 2   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
2 4   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.2 4   
LED - Basic Red 5mm
In stock COM-09590
1.8 4   
LED - Basic Green 5mm
In stock COM-09592
1.8 4   
LED - Basic Yellow 5mm
In stock COM-09594
1.8 4   
2500 mAh NiMH Battery - AA
In stock PRT-00335
13 4   
Total: 82.4