xmas 2010

by Member #165364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3.3 11   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
It's a Through-Hole Christmas, Charlie Brown!
Retired KIT-09565
17.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-09205
24.95 1   
Cannot be ordered at this time.
Total: 102