Basic parts required to follow along with the OpenLog Hookup Guide.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-13712 |
16.95 | 1 | |
microSD Card with Adapter - 16GB (Class 10)
COM-13833 |
19.95 |
1
Cannot be ordered at this time. |
|
microSD USB Reader
COM-13004 |
5.5 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Total: 85.77 |