Bitcamp + Sparkfun

by SparkFunDeptofEd

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
10.5 10   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
9.5 10   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Only 10 left! COM-00521
11 20   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
29.75 5   
Cannot be ordered at this time.
LED RGB Strip - Sealed (5m)
Retired COM-12024
74.95 1   
Cannot be ordered at this time.
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Total: 152.65