All listed components to build a music/sound visualizer as it appears in the tutorial: https://learn.sparkfun.com/tutorials/addressable-rgb-led-music-and-sound-visualizer
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
LED RGB Strip - Addressable, Bare (1m)
COM-12025 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.65 | 3 | |
Total: 76.05 |