Nodebot Event Kit

by reconbot

Favorited Favorite 0

Bocoup and Sparkfun have partnered together to give you a list of parts that are useful to have at a Nodebots event. This includes useful tools, parts and devices to have on hand when running a Nodebots meetup or Nodebots Day event. This isn't a complete list, some parts you'll only need one of, some you might want 1 per 10 people. If you have any questions ask here

The Tool Bag Kit has duplicate tools listed here and comes with a nice bag it's also worth taking a look at it too.

If you have questions, ideas or suggestions please email francis@bocoup.com

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Hobby Knife
19 available TOL-09200
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 305.8