GPS logger

by Splat01

Favorited Favorite 0

  • The slide switch listed here will work, but this switch at Adafruit already has a JST battery connector.
  • Can use a 3.7v lipo battery of any capacity.
  • Also need just one FTDI breakout

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Lithium Ion Battery - 400mAh
Only 14 left! PRT-13851
5.5 1   
Total: 36.5