Yes Please

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
Out of stock ROB-09347
14.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
18 available SEN-12969
8.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Webcam - USB
Retired SEN-13873
15.95 1   
Cannot be ordered at this time.
Total: 180.4