Everything you need (except a 9V battery and solder/gun) to build a simple robotic car.
Product | Subtotal | Qty | |
---|---|---|---|
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
SEN-12728 |
14.95 | 1 | |
Arduino 101
DEV-13787 |
30 |
1
Cannot be ordered at this time. |
|
Shadow Chassis
ROB-13301 |
13.95 | 1 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
SparkFun Ardumoto - Motor Driver Shield
DEV-09815 |
24.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
JST to Breadboard Jumper (3-pin)
CAB-13685 |
1.6 | 1 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
0.13
You save: 0.37 (74%) |
1 | |
Arduino Stackable Header Kit
PRT-10007 |
3.5 | 2 | |
Total: 113.03 |