Liter Bottle Car

by ROB-24601

Favorited Favorite 0

Leanna, here's the list of parts that I put together. Not too terrible right?

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Total: 59.15