Sound Sensor E-Textile project

Favorited Favorite 0

All the electrical components you will need to make your own Sound Sensor E-Textile project. For more info on how to sew the design, the layout of the components, and the code used go to https://github.com/sparkfun/Electrocute_ETextile_Projects. For the video on the project go to https://youtu.be/mut4zTQuz88

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 103.55