Xbee Buzzer E-Textile project

Favorited Favorite 0

All the electrical components you will need to make 3 of your own Xbee Buzzer E-Textile project. For more info on how to sew the design and for the code used go to https://github.com/sparkfun/Electrocute_ETextile_Projects. For the video on the project go tohttps://youtu.be/mut4zTQuz88

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board
Retired DEV-10274
70.5 3   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-12921
21.54
You save:
26.31 (55%)
3   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
74.85 3   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
14.85 3   
LilyPad Vibe Board
In stock DEV-11008
25.5 3   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 274.04