DCRD Scoreboard Mk 1

Favorited Favorite 0

As described by Q from the Los Alamos Derby Dames

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
27 12   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3.6 12   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
43.29
You save:
2.21 (5%)
13   
LED RGB Strip - Bare (5m)
Retired COM-12022
90.96
You save:
16.04 (15%)
2   
Cannot be ordered at this time.
Total: 171.9