prelim fablab sparkfun order.

by Member #14899

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
538.8
You save:
59.7 (10%)
30   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
19.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
19.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
29.9 2   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
RFduino - Simblee DIP
Retired DEV-13768
29.95 1   
Cannot be ordered at this time.
Simblee BLE Module - RFD77101
Retired WRL-13808
39.9 2   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
18 available SEN-11005
10.95 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
31 available SEN-12785
29.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
9 2   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Blynk Board - ESP8266
Retired WRL-13794
34.5 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
7.8 4   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
10.5 5   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
14 4   
Total: 1563.35