Nakrachi's Wish List from Cart

by Nakrachi

Favorited Favorite 0

waka waka

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Simblee BLE Module - RFD77101
Retired WRL-13808
19.95 1   
Cannot be ordered at this time.
RFduino - Simblee Starter Kit
Retired DEV-13785
59.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-13730
32.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Total: 319.85