Makerspace

by Member #723296

Favorited Favorite 0

Necessary (and fun!) products that will give our students just what they need to tap into their creativity. The list provides a range of items, from computers and "Arduino" boards to batteries and LEDs, all of which can be used in a variety of projects, but are also available just for the students to explore.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Raspberry Pi 2 Starter Kit
Retired KIT-13673
89.95 1   
Cannot be ordered at this time.
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
LilyPad Lab Pack
Retired LAB-11762
600 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack V3.2
Retired LAB-13109
1100 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
159.8
You save:
40 (20%)
4   
Cannot be ordered at this time.
SparkFun PicoBoard
Retired WIG-11888
91.9 2   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
25.9 2   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
41.9 2   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
14.85 3   
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
SparkFun Mini Inventor's Kit for Redboard
Retired DEV-13160
99.9 2   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
179.85 3   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Simple
Retired DEV-11201
51.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
87.6 8   
Diffused LED - White 10mm
In stock COM-11121
17.1
You save:
0.9 (5%)
30   
LilyPad Arduino 328 Main Board
In stock DEV-13342
70 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
19.8 4   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
59.7
You save:
57.3 (49%)
6   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
113 2   
Raspberry Pi 2 - Model B (8GB Bundle)
Retired DEV-13724
99.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
pi-top (Gray)
Retired KIT-13897
264.95 1   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
pi-topCEED (Gray)
Retired KIT-14036
114.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-14071
32.95 1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
33 available KIT-13927
106.95 1   
Total: 4048.33