AREN Proposal 05122016 - Customer #432091

by Member #432091

Favorited Favorite 0

Prototyping order for AEROKATS and ROVER Education Network project. Hold for Educational Discount confirmation.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB to Serial Breakout - FT232RL
In stock BOB-12731
17.5 1   
Serial Enabled 16x2 LCD - Black on Green 5V
Retired LCD-09393
74.85 3   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
74.85 3   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
35.9 2   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
35.9 2   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
17.85 3   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
19.5 3   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
Light to Frequency Converter - TSL235R
Retired SEN-09768
17.5 5   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun OpenLog
In stock DEV-13712
33.9 2   
Female Headers
Out of stock PRT-00115
35 20   
Break Away Headers - Long
In stock PRT-10158
32.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
22.5 10   
Break Away Headers - Straight
In stock PRT-00116
35 20   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
RJ11 6-Pin Connector
In stock PRT-00132
15 10   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
15 available WIG-12772
190.5 3   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
74.75 5   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
8.25 3   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
8.85 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
55 10   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
99.75 5   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
131.5 5   
Arduino Mega 2560 R3
In stock DEV-11061
193.6 4   
Solar Panel - 9W
Retired PRT-13784
242.1
You save:
12.75 (5%)
3   
Cannot be ordered at this time.
Solar Panel - 6W
Retired PRT-13783
180.99
You save:
9.51 (5%)
3   
Cannot be ordered at this time.
Solar Panel - 3.5W
Retired PRT-13782
125.85 3   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
247.5 5   
SparkFun Weather Shield
Retired DEV-12081
199.75 5   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Out of stock DEV-12858
101.05
You save:
33.7 (25%)
5   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
202.65 7   
SparkFun RJ45 Breakout
In stock BOB-00716
10
You save:
0.5 (5%)
10   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
27.8 4   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
17.85 3   
SparkFun Real Time Clock Module
Out of stock BOB-12708
52.5 3   
SparkFun RFM69 Breakout (434MHz)
In stock WRL-12823
41.85 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Total: 3026.89