Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
10.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - 8GB SD Card
DEV-12998 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
|
Audio Cable TRRS - 18" (pigtail)
CAB-11580 |
1.6 | 1 | |
Jumper Wire - 0.1", 5-pin, 6"
PRT-10370 |
1.6 | 1 | |
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
PRT-13164 |
0.8
You save: 0.8 (50%) |
1 | |
Total: 88.75 |