Customer #809841's Wish List from Cart

by Member #809841

Favorited Favorite 0

Lista de materiais - SlipAlert

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
65 2   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
13 2   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
19.9 2   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
19.9 2   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Solar Panel - 9W
Retired PRT-13784
161.4
You save:
8.5 (5%)
2   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
52.5 3   
Cannot be ordered at this time.
Total: 408.65