Customer #553770's Wish List from Cart

by Member #553770

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit - R3
In stock PRT-11417
35 20   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
44.85 3   
ZX Distance and Gesture Sensor
Retired SEN-12780
74.85 3   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
26
You save:
1.5 (5%)
50   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
24
You save:
1 (4%)
50   
Diode Small Signal - 1N4148
In stock COM-08588
12
You save:
0.5 (4%)
50   
Schottky Diode
In stock COM-10926
12
You save:
0.5 (4%)
50   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
12
You save:
0.5 (4%)
50   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
26
You save:
1.5 (5%)
50   
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
19.5 3   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
17.85 3   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
11.25 5   
9V Battery Holder
In stock PRT-10512
17.5 5   
Jumper Wire - Female to Female Connector
Retired PRT-08614
15 10   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
53.85 3   
Cannot be ordered at this time.
PICAXE 14M2 Microcontroller (14 pin)
Retired COM-10802
39.5 10   
Cannot be ordered at this time.
PICAXE 20M2 Microcontroller (20 pin)
Retired COM-10807
59.5 10   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
35 10   
Arduino Uno - R3 SMD
In stock DEV-11224
131.5 5   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
22 4   
12V Solenoid Valve - 3/4"
In stock ROB-10456
26.85 3   
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
27
You save:
1.5 (5%)
30   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
58.5 3   
Cannot be ordered at this time.
SparkFun GP-2106 Breakout
Retired GPS-11073
24.75 5   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
19.8 4   
Pulse Sensor
In stock SEN-11574
269.5 10   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
113.5
You save:
6 (5%)
10   
SparkFun XBee Explorer Dongle
In stock WRL-11697
139.75 5   
SparkFun XBee Explorer USB
18 available WRL-11812
139.75 5   
SparkFun XBee Shield
In stock WRL-12847
175.8
You save:
9.2 (5%)
10   
LilyPad Protoboard Small
Retired DEV-09102
14.3
You save:
0.7 (5%)
10   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
27.5 5   
LilyTwinkle ProtoSnap
Retired DEV-11590
29.85
You save:
28.65 (49%)
3   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
94 4   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
SparkFun Bluetooth Audio Breakout - BC127
Retired WRL-11927
89.9 2   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
64.75 5   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
23.8 4   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
45 10   
Arduino Uno - R3
In stock DEV-11021
220.8 8   
RFID Tag (125kHz)
Retired COM-08310
19.5 10   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
199.6 8   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
35.9 2   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
19.2
You save:
0.8 (4%)
40   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
38.85 3   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
149.9 2   
Cannot be ordered at this time.
SparkFun Photon IMU Shield
Retired DEV-13629
20.96
You save:
20.94 (50%)
2   
Cannot be ordered at this time.
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
119.9 2   
Cannot be ordered at this time.
SparkFun RFID Starter Kit
In stock KIT-13198
103.9 2   
SparkFun RFID USB Reader
Only 2 left! SEN-09963
55.9 2   
MyoWare Muscle Sensor
Retired SEN-13723
113.85 3   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - 2MP
Retired SEN-12804
109.9 2   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
63.9 2   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
28
You save:
1.5 (5%)
10   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
60
You save:
3 (5%)
30   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
117.42
You save:
50.28 (30%)
6   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
52 16   
Total: 3798.53