Wifi garden kit

by Member #810881

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
12
You save:
0.5 (4%)
25   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
9V Snap Connector
In stock PRT-00091
5.25 3   
Total: 111.95