brc 2.0

by Oscar Rodas

Favorited Favorite 0

Compra de componentes para brc 2.0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
199.8
You save:
10.2 (5%)
60   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
313.8
You save:
16.2 (5%)
60   
Shadow Chassis
In stock ROB-13301
795
You save:
42 (5%)
60   
Mini Photocell
In stock SEN-09088
91.2
You save:
4.8 (5%)
60   
Total: 1399.8