free day!

by nathan7

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Bobbin
Retired DEV-09384
4.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
9.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.9 2   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
2.5 2   
7-Segment Display - LED (Blue)
In stock COM-09191
11.7 6   
Blackberry Trackball
Retired COM-09308
4.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
14.2 5   
Total: 60.1